IESNA:LM-63-2002
[TEST]P1378552
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-835-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3500K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13851.1
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2034.7 1948.7 1840.4 1700.3 1585.7 1502.9 1487.0 1541.1 1687.6 1891.4 2184.3 2480.5 2811.6 3152.3 3397.5 3620.4 3731.8 3814.6 
3910.1 4008.9 4133.0 4164.9 4107.6 4238.1 4515.1 5136.0 5976.7 6728.1 7017.9 6291.9 4349.6 1706.7 573.1 207.0 
70.1 6.4 0.0 
2034.7 1945.5 1843.6 1706.7 1576.2 1502.9 1493.4 1534.8 1674.9 1897.8 2155.7 2464.5 2811.6 3133.2 3403.9 3626.8 3715.9 3814.6 
3868.8 4018.4 4145.8 4171.2 4155.3 4257.2 4502.4 5072.4 5957.6 6753.6 7068.8 6384.2 4445.1 1955.1 649.6 232.4 
76.4 6.4 0.0 
2034.7 1961.4 1840.4 1719.4 1604.8 1518.8 1499.7 1528.4 1665.3 1859.5 2117.5 2404.0 2712.9 3037.7 3314.7 3572.6 3700.0 3789.1 
3868.8 3992.9 4145.8 4266.8 4327.3 4416.4 4642.5 5123.3 5925.7 6734.5 7406.4 6992.4 5368.5 2560.1 952.1 407.6 
95.5 6.4 0.0 
2034.7 1955.1 1872.3 1754.5 1643.0 1553.9 1512.5 1534.8 1617.6 1779.9 2021.9 2270.3 2563.2 2818.0 3120.5 3381.6 3629.9 3821.0 
3897.4 4028.0 4222.2 4352.7 4492.8 4604.3 4852.7 5314.4 6126.3 7269.4 8425.3 9001.6 7549.6 4212.6 1662.1 627.3 
194.2 9.6 0.0 
2034.7 1967.8 1872.3 1776.8 1674.9 1588.9 1544.3 1547.5 1608.0 1741.7 1942.3 2181.1 2445.4 2700.2 2951.7 3231.9 3544.0 3821.0 
3977.0 4139.4 4346.4 4534.2 4754.0 4967.3 5273.0 5785.6 6772.7 8355.2 9890.0 10657.4 8291.6 5081.9 2254.4 1028.5 
251.5 9.6 0.0 
2034.7 1961.4 1875.5 1792.7 1690.8 1614.4 1557.1 1553.9 1614.4 1738.6 1913.7 2139.8 2369.0 2623.7 2878.5 3158.7 3486.7 3782.8 4002.5 
4250.9 4476.9 4712.6 4967.3 5241.1 5626.4 6266.4 7183.5 8731.0 10326.2 10399.5 7868.1 4986.4 2381.8 1034.9 270.7 9.6 
0.0 
2034.7 1961.4 1900.9 1840.4 1770.4 1703.5 1643.0 1617.6 1639.8 1706.7 1846.8 2018.8 2225.7 2432.7 2706.5 2964.5 3286.1 3626.8 4015.2 
4416.4 4884.5 5352.6 5798.4 6237.8 6712.2 7199.4 7807.6 8453.9 8746.9 7333.1 4502.4 2133.4 776.9 251.5 70.1 9.6 0.0 
2034.7 1980.5 1951.9 1894.6 1856.4 1808.6 1773.6 1744.9 1735.4 1770.4 1843.6 1958.3 2111.1 2314.9 2572.8 2872.1 3165.1 3518.5 3913.3 
4324.1 4789.0 5215.7 5626.4 5992.6 6304.6 6559.4 6505.2 6113.6 5116.9 3531.2 1522.0 525.4 267.5 143.3 54.1 12.7 0.0 
2034.7 1996.5 1990.1 1958.3 1942.3 1923.2 1900.9 1888.2 1891.4 1910.5 1951.9 2012.4 2114.3 2276.7 2486.8 2741.6 3050.4 3403.9 3808.3 
4209.5 4597.9 5011.9 5314.4 5524.5 5699.6 5591.4 5050.1 4184.0 2897.6 1528.4 789.7 439.4 254.7 156.0 63.7 12.7 0.0 
2034.7 2018.8 2015.6 2006.0 2021.9 2021.9 2050.6 2053.8 2098.4 2133.4 2197.1 2273.5 2375.4 2518.7 2719.3 3005.8 3314.7 3744.6 4171.2 
4677.5 5250.7 5772.9 6170.9 6498.9 6553.0 6018.1 5078.7 3623.6 1958.3 1031.7 601.8 366.2 222.9 133.7 57.3 9.6 0.0 
2034.7 2034.7 2031.5 2063.3 2069.7 2111.1 2139.8 2155.7 2222.5 2279.9 2362.6 2458.2 2595.1 2783.0 3021.8 3308.3 3620.4 3951.5 
4311.4 4718.9 5167.9 5559.5 5868.4 5992.6 5747.4 4919.5 3954.7 2544.1 1251.4 697.3 429.9 280.2 175.1 92.3 41.4 9.6 0.0 
2034.7 2037.9 2057.0 2082.4 2117.5 2142.9 2158.9 2200.3 2248.0 2295.8 2365.8 2442.3 2550.5 2709.7 2891.2 3082.3 3330.6 3582.2 3862.4 
4149.0 4470.6 4757.1 4951.4 4964.1 4658.4 3973.8 3161.9 2123.8 1012.6 563.6 359.8 222.9 143.3 76.4 28.7 6.4 0.0 
2034.7 2047.4 2072.9 2104.7 2136.6 2162.0 2190.7 2216.2 2235.3 2273.5 2311.7 2375.4 2442.3 2534.6 2649.2 2754.3 2872.1 3009.0 3149.1 
3295.6 3438.9 3489.8 3403.9 3152.3 2738.4 2190.7 1674.9 1155.8 671.9 429.9 305.7 210.2 140.1 79.6 28.7 6.4 0.0 
2034.7 2053.8 2085.6 2114.3 2146.1 2162.0 2168.4 2162.0 2142.9 2123.8 2117.5 2120.7 2104.7 2092.0 2044.2 1993.3 1916.9 1827.7 1735.4 
1608.0 1436.1 1254.6 1098.5 948.9 827.9 713.3 633.6 547.7 471.3 407.6 324.8 248.4 178.3 108.3 41.4 6.4 0.0 
2034.7 2066.5 2104.7 2133.4 2152.5 2139.8 2133.4 2101.5 2066.5 2037.9 1993.3 1926.4 1850.0 1789.5 1741.7 1687.6 1614.4 1512.5 1391.5 
1283.2 1146.3 1038.0 942.5 862.9 792.9 716.4 649.6 579.5 509.5 436.2 359.8 280.2 181.5 114.6 50.9 9.6 0.0 
2034.7 2082.4 2117.5 2136.6 2133.4 2117.5 2088.8 2053.8 2012.4 1951.9 1881.8 1811.8 1751.3 1719.4 1687.6 1636.7 1566.6 1474.3 1372.4 
1273.7 1190.9 1127.2 1079.4 1003.0 920.2 840.6 738.7 640.0 547.7 458.5 372.5 289.8 197.4 111.4 54.1 9.6 0.0 
2034.7 2085.6 2133.4 2127.0 2117.5 2092.0 2053.8 2006.0 1948.7 1907.3 1850.0 1802.2 1767.2 1719.4 1674.9 1604.8 1515.7 1442.4 1366.0 
1315.1 1286.4 1289.6 1267.3 1203.6 1120.8 1009.4 901.1 789.7 668.7 560.4 442.6 363.0 277.0 168.8 86.0 19.1 0.0 
2034.7 2098.4 2130.2 2114.3 2092.0 2069.7 2018.8 1967.8 1916.9 1878.7 1853.2 1824.5 1779.9 1706.7 1623.9 1531.6 1432.9 1350.1 1286.4 
1254.6 1264.1 1273.7 1260.9 1222.7 1152.7 1069.9 993.5 917.0 805.6 681.4 589.1 484.0 385.3 264.3 140.1 25.5 0.0 
2034.7 2101.5 2120.7 2111.1 2076.1 2037.9 1990.1 1945.5 1910.5 1897.8 1878.7 1834.1 1776.8 1668.5 1560.2 1432.9 1324.6 1245.0 1203.6 
1184.5 1187.7 1168.6 1139.9 1082.6 1003.0 936.1 869.3 799.2 700.5 633.6 566.8 480.8 369.4 261.1 143.3 28.7 0.0 
2034.7 2095.2 2120.7 2079.3 2063.3 2028.3 1977.4 1929.6 1904.1 1900.9 1885.0 1843.6 1735.4 1627.1 1483.8 1356.5 1248.2 1171.8 1139.9 
1130.4 1095.4 1047.6 999.8 926.6 859.7 792.9 726.0 643.2 576.3 515.8 464.9 388.5 292.9 216.5 117.8 31.8 0.0 
2034.7 2101.5 2104.7 2079.3 2050.6 2012.4 1974.2 1926.4 1923.2 1913.7 1885.0 1834.1 1725.8 1588.9 1439.2 1311.9 1213.2 1149.5 1108.1 
1079.4 1015.7 952.1 897.9 840.6 767.4 703.7 640.0 573.1 519.0 493.5 477.6 382.1 267.5 187.9 89.2 15.9 0.0 
2034.7 2095.2 2130.2 2085.6 2053.8 2012.4 1986.9 1951.9 1923.2 1926.4 1891.4 1837.3 1732.2 1601.6 1442.4 1305.5 1232.3 1162.2 1104.9 
1076.2 1003.0 939.3 885.2 831.1 761.0 694.1 627.3 563.6 515.8 490.4 477.6 337.5 251.5 178.3 92.3 9.6 0.0 
